terminal block WTPN 2.5 PI10
terminal block WTPN 2.5 PI10 rated voltage 800 V, rated current 24 A, push-In connection//true, number of levels 1, number of clamp positions per level 8, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 84 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.203.1255.0 |
|---|---|
| article description | terminal block WTPN 2.5 PI10 |
| EAN | 4049088718656 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 66 mm |
|---|---|
| width packed | 67 mm |
| height packed | 63 mm |
| gross weight packed | 102 g |
| volume packed | 278.586 ccm |
| net weight single part | 86.73 g |
| volume single part | 278.586 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 8 |
| width/grid dimension | 52.8 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | push-In connection//true |
| number of clamp positions per level | 8 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 24 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 60 mm |
| type of insulation material | thermoplastic |
| width | 52.8 mm |
| height | 85.5 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-12 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 26-12 AWG |
| voltage CSA | 600 V |
| current CSA | 20 A |
| ETIM 9.0 | EC001284 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.203.3327.5 | jumper bar IVB WTPN 2,5-3 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.203.7156.0 | marking plate WMP 5,10-5,8 | | |
| 0D.203.3427.5 | jumper bar IVB WTPN 2,5-4 | | |
| 0D.203.5027.5 | jumper bar IVB WTPN 2,5-20 | | |
| 0D.203.3227.5 | jumper bar IVB WTPN 2,5-2 | | |
| 0D.203.8155.5 | spacer SPS 2.5 | | |
| 0D.203.3527.5 | jumper bar IVB WTPN 2,5-5 | | |
| 0D.S04.1255.9 | partition TW 008 WTN | | |
| 0D.203.7056.0 | marking plate WMP 5,10-10 | | |
| 0D.S04.2055.0 | end plate APWTN 2.5/4 | | |
| 0D.S04.1155.9 | partition TW 005 WTN | | |
| 0D.203.5427.5 | jumper bar IVB WTPN 2.5 500T | | |
| 0D.203.4027.5 | jumper bar IVB WTPN 2,5-10 | | |
| 0D.203.8055.5 | test plug PS 2.5 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 154.41kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 124.44kB | |
| | - | 122.43kB | TIF |
| | - | 8.13MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.86MB | |
| | - | 17.64MB | STP |
| | - | 41.11MB | IGS |
| | - | 7.17MB | JT |
Retailer
terminal block WTPN 2.5 PI10 rated voltage 800 V, rated current 24 A, push-In connection//true, number of levels 1, number of clamp positions per level 8, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 84 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer