feed-through terminal WTN 4
feed-through terminal WTN 4 rated voltage 1000 V, rated current 32 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,34mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S04.0055.0 |
|---|---|
| article description | feed-through terminal WTN 4 |
| EAN | 4049088724916 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 215 mm |
|---|---|
| width packed | 125 mm |
| height packed | 45 mm |
| gross weight packed | 675 g |
| volume packed | 1209 ccm |
| net weight single part | 6.19 g |
| volume single part | 12.09 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 32 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 40.7 mm |
| type of insulation material | thermoplastic |
| width | 6.1 mm |
| height | 40.9 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 2 | screw connection |
| connection type 1 | screw connection |
| minimum cross section solid | 0.34 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.34 mm² |
| maximum cross section fine stranded | 4 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.34 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 0.5 Nm |
| cross section UL | 22-10 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 30 A |
| current field wiring | 30 A |
| cross section CSA | 22-10 AWG |
| voltage CSA | 600 V |
| current CSA | 30 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S04.3427.5 | jumper bar IVB WTN 4-4 | | |
| 0D.S04.6555.2 | cover ADWTN 4 SC | | |
| 0D.S04.5227.5 | jumper bar IVB WTN 4R10 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S04.3227.5 | jumper bar IVB WTN 4-2 | | |
| 0D.S05.3227.0 | insert bridge IVB WTN 4-2 IN | | |
| 0D.S05.3427.0 | insert bridge IVB WTN 4-4 IN | | |
| 0D.S05.4027.0 | insert bridge IVB WTN 4-10 IN | | |
| 0D.S04.1255.9 | partition TW 008 WTN | | |
| 0D.204.7056.0 | marking plate WMP 6.10-10 | | |
| 0D.S04.2055.0 | end plate APWTN 2.5/4 | | |
| 0D.S05.3527.0 | insert bridge IVB WTN 4-5 IN | | |
| 0D.S04.3527.5 | jumper bar IVB WTN 4-5 | | |
| 0D.S04.1155.9 | partition TW 005 WTN | | |
| 0D.S04.1055.9 | partition TW 001 WTN | | |
| 0D.S04.5327.5 | jumper bar IVB WTN 4R16 | | |
| 0D.S04.5127.5 | jumper bar IVB WTN 4R6 | | |
| 0D.S04.6555.8 | cover ADWTN 4 SC Y | | |
| 0D.S05.3327.0 | insert bridge IVB WTN 4-3 IN | | |
| 0D.S04.3327.5 | jumper bar IVB WTN 4-3 | | |
| 0D.S04.4027.5 | jumper bar IVB WTN 4-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.44kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 873.62kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 70.75kB | |
| | - | 68.64kB | TIF |
| | - | 780.11kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 337.42kB | |
| | - | 700.98kB | STP |
| | - | 1.68MB | IGS |
| | - | 374.85kB | JT |
Retailer
feed-through terminal WTN 4 rated voltage 1000 V, rated current 32 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,34mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer