SCREW TECHNOLOGY

SELOS WTN 
terminal blocks with screw connection

The new screw versions are the all-rounders among DIN rail terminal blocks. Thanks to their easy handling, the cage clamp connection is a universal screw-connection solution for all wire types and is therefore widely used worldwide.

Reihenklemme mit Schraubanschluss - selos

RELIABLE, VERSATILE AND PROVEN – WORLDWIDE!

As a trusted expert in terminal block technology, Wieland continues to set standards for reliable electrical connections. The SELOS WTN screw terminal blocks combine a proven screw-connection system with a robust clamping yoke design, thereby ensuring maximum reliability for all wire types and applications.

The result: durable connections, universal compatibility, and long-term stability—even under demanding conditions. With a comprehensive range that includes grounding, multi-conductor, disconnect, and fuse terminal blocks, WTN offers a globally proven solution for versatile industrial and building installations.

OTHER CONNECTION OPTIONS 

• Multi-wire connection 

• Connection with or without ferrules

RELIABLE AND MAINTENANCE-FREE 

  • Universal screw head for slotted or Phillips screwdrivers
     
  • Vibration-resistant clamping design

TIME-SAVING INSTALLATION

  • Screwless snap-on 
    PE terminal blocks

selos WTN terminal blocks with screw connection

Reliable connection, proven concept! selos WTN with proven screw connection—valued by professionals for many years and in millions of installations worldwide. This new series combines the classic screw connection with modern advancements such as a universal screw head (slotted and Phillips), plug-in bridges, planning and design software, marking systems, and much more.

  • 2-, 3-, or 4-pole (common) feed-through and protective earth terminal blocks
  • 2- or 3-tier, multi-level terminal blocks
  • Terminal blocks for fuses, knife switches, and current transformers
  • Terminal blocks with special functions—sensor element, diode, pluggable, mini, and more
  • Compact and uniform design with optimized accessories
  • Supported conductors from 0.14 mm² to 240 mm² / 26 AWG to 500 kcmil up to 380 amperes

View in shop

LIVE WEBINAR: EFFICIENT CONTROL CABINET PROCESSES WITH SELOS TERMINAL BLOCKS

In this live webinar, you´ll learn how to implement seamless processes with selos terminal blocks from digital planning to finished wiring, including practical optimization approaches for your control cabinet manufacturing.

Register live-Webinar – Free of Charge

Available Live Dates

German:
13 April 2026 | 3:00–4:00 PM
29 April 2026 | 10:30–11:30 AM

English:
13 April 2026 | 1:00–2:00 PM
29 April 2026 | 9:00–10:00 AM

All times in CEST

TECHNICAL DATA

ParameterValue
Conductor cross-section1.5 mm² up to 240 mm²
Rated currentup to 415 A IEC / 370 A UL
Rated voltageup to 1000 V IEC / 600 V UL

WTN 2.5 mm² – screw terminal block

Compact design with 5.1 mm pitch, 24 A / 1000 V, robust screw-connection technology.

  • Nominal cross section: 2.5 mm²
  • Rated current: 24 A
  • Rated voltage: 1000 V
  • Width (pitch): 5.1 mm

TECHNICAL DATA

Electrical data

  • Rated current 24 A
  • Rated voltage 1000 V
  • Impulse voltage 8 kV
  • Pollution degree 3

Connection & conductor range

  • Connection type: screw connection
  • Minimum cross-section (solid): 0.34 mm²
  • Maximum cross-section (solid): 4 mm²
  • Minimum cross-section (fine-stranded): 0.34 mm²
  • Maximum cross-section (fine-stranded): 4 mm²
  • With ferrule (flexible): 0.5 – 2.5 mm²
  • Stripping length: 9 – 11 mm
  • Tightening torque: 0.4 – 0.5 Nm

Mechanics & design

  • Levels: 2
  • Terminals per level: 2
  • Housing: PA, UL94 V0
  • Insulating material: Thermoplastic
  • Mounting: DIN mounting rail 35 mm (top-hat)
  • Length: 71.5 mm
  • Width: 5 mm
  • Height: 62.2 mm

Application & standards

  • Explosion protection “Ex e”: yes
  • Terminal block for electrical installations: yes
  • End plate required: yes
  • Approvals: cURus, DVE, CE, RoHS

SELOS WTN TERMINAL BLOCKS 
TECHNICAL RANGE AT A GLANCE

The WTN range offers a wide selection of terminal blocks, complemented by a comprehensive accessories program. This enables tailored, space-saving wiring solutions for every application—from standard configurations to highly customized installations.

FEED-THROUGH TERMINAL BLOCKS

Reliable connection of conductors – in Push-in (WTPN) or screw version (WTN).

View FEED-THROUGH TERMINAL BLOCKS

MULTI-CONDUCTOR TERMINAL BLOCKS

Efficient wiring of multiple conductors in one of the terminals – for flexible circuit configurations.

FUNCTION TERMINAL BLOCKS

For extended applications such as diode, resistor, or isolating functions.

View FUNCTION TERMINAL BLOCKS

FUSE TERMINAL BLOCKS

Simple protection of circuits with pluggable fuse inserts.

View FUSE TERMINAL BLOCKS

GROUND TERMINAL BLOCKS

Safe grounding – with automatic PE connection when snapping onto the mounting rail.

TERMINAL BLOCKS WITH RING LUG CONNECTION

For conductors with ring or fork cable lugs – robust connection technology for high currents.

HIGH-CURRENT TERMINAL BLOCKS

High-performance connections for cross-sections up to 240 mm² – ideal for power distribution.

View HIGH-CURRENT TERMINAL BLOCKS

KNIFE EDGE DISCONNECT TERMINAL BLOCKS

Ideal for testing, measuring, and maintenance work thanks to integrated disconnect knives.

View KNIFE EDGE DISCONNECT TERMINAL BLOCKS

MULTI-TIER TERMINAL BLOCKS

Compact multi-tier terminal blocks for maximum wiring density in the smallest space.

View MULTI-TIER TERMINAL BLOCKS

MINI TERMINAL BLOCKS (TS 15)

Perfect for confined spaces and small distributors – can be mounted on TS 15 mounting rail.

View MINI TERMINAL BLOCKS

PLUGGABLE TERMINAL BLOCKS

Pluggable variants for modular applications and quick interchangeability.

View PLUGGABLE TERMINAL BLOCKS

WHY SHOULD YOU CHOOSE WTN TERMINAL BLOCKS?

COMPLETE RANGE WITH GROUNDING BLOCKS AND MULTIPLE CONNECTION POINTS

  • With a complete range of terminal blocks, all users can configure and assemble the terminal strips that are best suited for their application.
     
  • In addition to flexibility in the configuration of the terminal strips, the multiple connection also enables an expansion of the connection points none additional costs for accessories or for a change of the original configuration of the terminal blocks.

KNIFE-EDGE DISCONNECT BLOCKS AND
FUSE BLOCKS

  • For some applications with unstable current levels in the control loop, DIN rail terminal blocks with fuses may be the best solution to protect the machine from unexpected power surges and thus save maintenance costs.​
     
  • Knife-edge disconnect blocks also help users control voltage/current during operating cycles in control panels. ​

SPECIAL FUNCTION BLOCKS

  • Some specific tasks in control panels require special functional terminal blocks. 
     
  • Those tasks may require different combinations at one connection point, including LEDs and/or resistors. This helps reduce wiring costs and save space in the control panel. 
     
  • Likewise, combined terminal blocks with several tiers and a ground function in one housing lead to overall cost and space savings.

REDUCTION JUMPERS

  • With these jumpers, you can distribute signals or power to smaller terminals and vice versa easily without using a separate terminal, e.g., from 10 mm² to a 4 mm² terminal and from there to other 4 mm² terminals using the standard jumpers​
     
  • The biggest advantage is high flexibility due to the wide variety of different reduction jumpers​

Ideal for every wiring task 
in the control cabinet

From signal routing to power distribution – WTN terminal blocks provide reliable, tool-free connections at all cabinet levels.

  • Signal wiring – Secure and maintenance-free connections for system signals.
     
  • Sensor/actuator wiring – Reliable integration of field devices into automation environments.
     
  • Standard wiring – Universal solution for intra-cabinet connections.
     
  • Power distribution – Compact design enables efficient power distribution.
     
  • Power feed-in – Tool-free connections reduce installation time.

See application examples

SMART CONNECTIVITY STARTS HERE 
THE FUTURE-PROOF ECOSYSTEM FOR TERMINAL BLOCKS

The WTN series is part of our modernized, digitized ecosystem and offers:

SIMPLIFY YOUR PLANNING WITH SELOS PLAN

Our intuitive planning tool selos PLAN optimizes every step of your configuration and project planning. With a product-based user interface, it provides a clear, visual representation of your DIN-rail assembly.

Learn more

MARKING MADE EASY WITH SELOS PRINT

Clean, clear, and accurate marking is essential for a well-organized control cabinet. With our powerful selos PRINT marking system, you can easily create marking labels for terminal strips, labels, and cable markings for every application. Our new continuous marking system also makes the process more cost-effective.

Learn more

COMPLETE YOUR SETUP WITH SMART ACCESSORIES

From partition plates to test plugs – our extensive accessories portfolio provides you with everything you need for the complete Setup of your terminal strips. All components are designed for compatibility and ease of use, ensuring a tidy structure, reliable power, and simplified maintenance throughout the entire product life cycle.

Learn more

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - Catalog

0500.1 | 16 MB

Brochure: Terminal Blocks Overview

0511.1 | 8 MB

Flyer: Terminal Blocks Update

0515.1 | 7 MB

Contact

Do you need more information about the product?

Contact our specialists.

Call now at: +49 951 9324 991

Send inquiry
CALLBACK – service

Skip the hold queue. 
Our experts will call you.

  1. Fill out the form
  2. Specify the desired time
  3. Receive a call from our experts
Schedule a call