EN | International Contact
  • Compare products
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
SELOS PLAN – YOUR DIGITAL TERMINAL BLOCK CONFIGURATOR

With the selos PLAN terminal block configurator from Wieland Electric, you can design your terminal strips online – including accessories, bill of materials, and complete documentation.

Configure terminal blocks now

Digital terminal planning for efficient control cabinet solutions

With the selos PLAN terminal block configurator, you can plan and configure terminal strips as individually as required by your application. Whether standard versions or customer-specific terminal strips – the terminal block software intuitively guides you through every step, from planning to ordering.

Thanks to the digital connection between planning, pricing, and manufacturing, you save valuable time in control cabinet construction and eliminate manual process steps.

Start selos PLAN

Tablet mit selos PLAN: Benutzer konfiguriert Klemmleiste per Touch im Online-Tool

The challenge

Planning terminal strip assemblies is often time-consuming and prone to errors. Switching between data sheets, Excel lists, and ordering platforms creates media breaks that consume unnecessary resources. Missing compatibility checks, duplicate data entry, and complex quotation processes slow down projects and increase the risk of errors.

Our solution

With the selos PLAN terminal block configurator, Wieland Electric offers an intelligent terminal block software solution that combines planning, configuration, and ordering in a single workflow.
The tool intuitively guides you through the selection process, automatically checks technical completeness, and generates a complete bill of materials. Thanks to the direct connection to the Wieland eShop, configurations can be transferred, saved, or ordered instantly.

Your benefits

selos PLAN significantly reduces effort in planning and procurement:

  • Plan faster – with automatic bill of materials generation and plausibility checks
  • Configure online with ease – direct eShop integration and transparent pricing
  • Avoid errors – through built-in compatibility checks and system logic
  • Save time – from the first click to the finished terminal strip

SIX BENEFITS THAT SIMPLIFY YOUR TERMINAL STRIP PLANNING

From initial planning to the finished terminal strip – our terminal block planner makes every step easier, faster, and more reliable.

Grünes Glühbirnen-Symbol im Kreis, Hinweis auf smarte, innovative Funktionen und Ideen.

INTUITIVE OPERATION: 

Visual layout instead of click-through lists – the terminal blocks are displayed directly on the DIN rail in a top view.

🟢 See instantly what your terminal strip will look like – no CAD experience required.

Grünes Icon eines Industrieroboterarms für automatisierte Fertigung und Industrie 4.0.

INDIVIDUAL CONFIGURATION:

Configure terminal strips, terminal blocks, and accessories exactly to your requirements – from single-unit production to series production.

🟢 Maximum flexibility for different applications and project sizes.

Grünes Icon: Klemmbrett mit Checkliste, symbolisiert schnelle Planung und geprüfte Dokumentation.

AUTOMATIC VALIDATION LOGIC:

The system automatically detects whether end plates, jumpers, or additional components are required and adds them accordingly.

🟢 Error-free and complete configurations – technically validated at every step.

Grünes Cloud-Symbol mit Upload- und Download-Pfeilen für selos PLAN CAE-Datenübertragung

EXPORT AS A 3D MODEL:

Export your finished terminal strip configuration as a 3D file (e.g. STEP) for seamless use in CAE or CAD systems.

🟢 Ideal for digital planning and documentation workflows.

Icon: Auswertungsdokument mit Diagramm und Häkchen, steht für komplette, geprüfte Dokumentation.

ONE-CLICK BILL OF MATERIALS:

Generate complete bills of materials and project documentation directly from the tool – fast, easy, and without registration.

🟢 All relevant data instantly available for procurement and project planning.

Grünes Kreissymbol mit Pfeil nach unten

READY FOR INSTALLATION:

The configured terminal strip assemblies are delivered pre-checked and ready for installation.

🟢 No additional work required – install directly and save time.

Easy to try – your finished terminal strip in just minutes

Start the terminal block configurator

FROM PLANNING TO THE FINISHED TERMINAL STRIP IN 5 STEPS

Grünes Laptop-Icon symbolisiert Online-Tool selos PLAN für Reihenklemmen, schnelle Planung und Bestellung.

01 | PLAN & TRANSFER

Plan your terminal strips directly in your CAE system. Using the integrated interface, your project data is automatically transferred to selos PLAN – complete, error-free, and without manual intermediate steps.

✅ Seamless data exchange with all common CAE systems for maximum planning efficiency.

Screenshot EPLAN-CAE: Schaltplan mit Reihenklemmen, selos PLAN Integration zur Projektierung und Bestellung.
Grünes Lineal-Icon symbolisiert maßgeschneiderte, schnelle Online-Planung und Konfiguration von Klemmleisten.

02 | CONFIGURE

Customize your terminal strips individually – directly on a virtual DIN rail with a visual representation of all components.
The intuitive user interface allows easy selection and precise positioning of terminal blocks and accessories.

✅ Intuitive, visual, and precise – even without CAD experience.

Screenshot des selos PLAN Konfigurators mit montierter Klemmleiste auf DIN‑Schiene und Produktliste links
Grünes Icon mit Klemmbrett und Häkchenliste, steht für geprüfte Dokumentation und Prozessübersicht.

03 | CHECK & COMPLETE

The integrated logic automatically checks your configuration for technical completeness.
Missing components such as end plates, reducing jumpers, or cross-connectors are detected and added automatically.

✅ Technically validated and standards-compliant – for an error-free solution from the very first click.

Technische Zeichnung einer konfigurierten Klemmleiste auf DIN‑Schiene mit Bemaßung, Positionsnummern sowie Wieland‑Logo.
Grünes Einkaufswagen-Icon, Symbol für Direktbestellung und Einkauf im selos PLAN Online‑Tool.

04 | DOCUMENT & ORDER

Generate the complete documentation with a single click – including terminal strip layout, bills of materials, and marking data.
As a registered user, you can see pricing instantly and place your order directly online.

✅ Full transparency – from project planning to the shopping cart.

Produktliste im Wieland Shop: Reihenklemmen mit Filtern, Preis, Lagerbestand.
Icon einer offenen Box mit Pfeil nach unten, symbolisiert Verpackung und Versand

05 | ASSEMBLE & DELIVER

We manufacture your terminal strip with a fast turnaround – fully assembled, tested, and documented.
Optional express shipping is available, with delivery within 5 business days or faster.

✅ Ready-to-install delivery saves time, reduces effort, and accelerates your project progress.

Mehrfarbige Reihenklemmen-Baugruppe auf DIN-Schiene, beschriftete selos WTN-Module für konfigurierbaren Schaltschrankbau.

Tight deadlines or last-minute design changes?

With the selos PLAN terminal block configurator, you can plan, configure, and order your terminal strips within minutes – including complete documentation and just-in-time delivery.

Thanks to our digitally connected processes, your order goes straight into production – without detours and without delays.
We deliver on time, error-free, and exactly the quantity you need – starting from just one unit.

And if your project requires more: our expert teams support you personally – from process analysis and component selection to custom assembly or complete control cabinet solutions.

Start the Terminal block planner

Request consultation

WHAT HAPPENS AFTER YOU PLACE YOUR ORDER?

With us, things continue immediately – automated, connected, and reliable. This ensures that your terminal blocks arrive on time and without errors.

Grafik zeigt sieben Schritte von Projektierung bis Produktion für selos PLAN Klemmleisten, mit Icons

SELOS – FROM DIGITAL PLANNING 
TO PERFECT CONNECTION TECHNOLOGY

With selos PLAN, you design your terminal strips digitally – the new selos WTPN and selos WTN terminal blocks turn this into a fully ready-to-connect system. Software and hardware work together seamlessly: from digital planning to ready-to-install delivery.

Modulare Reihenklemmenleiste mit Push-In Anschlüssen für Schaltschrankbau, mehrstöckig, kompakt, gelb-grüne Markierungen, Beispielkonfiguration, wartungsfreundlich.

SELOS WTPN TERMINAL BLOCKS WITH PUSH-IN CONNECTION

The terminal blocks of the WTPN series rely on modern PUSH-IN technology and enable tool-free, time-saving wiring. Thanks to high contact forces, they ensure vibration-resistant, durable, and maintenance-free connections—ideal for power distribution in the low-voltage range of a wide variety of industrial applications.

Learn more

Modulare Reihenklemmen-Klemmleiste mit farbcodierten Push-in Klemmen.

SELOS WTN TERMINAL BLOCKS WITH SCREW CONNECTION

The new screw terminal blocks are true all-rounders among terminal blocks. Thanks to their easy handling, the proven cage clamp connection is a universally applicable solution for all conductor types—and is widely used worldwide.

Learn more

selos PLAN

YOUR DIGITAL TERMINAL BLOCK CONFIGURATOR

Plan, configure, and order your terminal blocks online – simple, error-free, and in just a few minutes.

Plan terminal blocks online
CONTACT

DO YOU NEED MORE INFORMATION ABOUT OUR SERVICES?

Call now at: +49 951 9324 0

More contact options

Our eShop has moved

Our website and eShop are now combined on one platform. Product information and shop features are now available directly here. Use the search or select a product category.

Already have a customer account? Please follow the instructions when signing in.

Need assistance? Contact our eShop support team by email at ebusiness@wieland-electric.com.