EN | International Contact
  • Compare products
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
wipos plan

Control & Monitoring for your DC UPS systems

Straight to the download

PARAMETERIZE EFFICIENTLY - MONITOR SECURELY - MAINTAIN PREDICTIVELY

Whether application engineer, maintenance technician, or system integrator – wipos PLAN supports you exactly where it counts:
with the consistent monitoring and documentation of your DC UPS applications – from input voltage and battery status to load supply. Configure, monitor, and analyze your wipos UPS20 systems centrally – from initial commissioning to predictive maintenance. wipos PLAN connects DC UPS, battery, and application into a transparent, controllable overall system

The problem

DC UPS systems should reliably take over in the event of a fault — with no surprises. In practice, however, parameterization, diagnostics, and logging are often scattered across local displays, separate controls, and manual notes.

  • Time-consuming commissioning
  • Hard-to-trace fault causes
  • Non-transparent battery states and remaining runtimes

Our solution

The wipos PLAN software serves as the central control and monitoring platform for the WIPOS UPS20 series. Via Modbus/RTU and a clear PC surface, you have all relevant system parameters in view – in real time and with a complete event log.

  • Parameterization of input and output values
  • Definition of backup times and switching thresholds
  • Configuration of alarm contacts
  • Monitoring of battery type, charging and discharging parameters
  • Documentation of all events and measured values for service and maintenance

Your benefits

With wipos PLAN you increase transparency and availability of your DC UPS systems – while reducing service effort.

  • Faster commissioning through central parameterization and savable templates
  • Clear overview of battery status, remaining capacity, and backup times
  • Early detection of faults thanks to event log and alarm functions
  • Well-founded maintenance decisions thanks to detailed measurements and export functions
  • Easy integration into controllers and control systems via Modbus/RTU

WIPOS PLAN – your control center for DC UPS systems

01

Central control & monitoring center

All wipos UPS20 system values at a glance: input and output voltage, currents, battery status, temperatures, and active alarms. Live display directly from the system – ideal for control room, engineering, or service.

02

Quick commissioning with Setup templates

Parameterize input and output values, backup times, and switching thresholds once, save the Setup as a template, and transfer it to other devices – perfect for series installations or fleets.

03

Depth battery diagnostics & health monitoring

Define and monitor battery type, charging and discharging parameters, temperature limits, and internal resistance. This allows you to detect aging or wiring issues at an early stage and protect the battery from deep discharge.

04

Event log for Service & Maintenance

All events – from information to warnings to errors – are logged with a timestamp in the event log. At least 500 entries in the ring buffer are available for diagnostics, tracking, and reporting. Export as .csv for further analysis.

05

Comprehensive measurements & logging

wipos PLAN provides internal measurements for inputs, outputs, and the battery circuit. Operating counters, system status, and alarms can be recorded and exported for statistics and long-term monitoring – ideal for predictive maintenance.

06

Easy integration via Modbus/RTU

Communication is conveniently via USB interface or terminal connection as Modbus/RTU. This allows the UPS to be connected both with wipos PLAN and with higher-level controllers and control systems.

AREAS OF APPLICATION FOR WIPOS PLAN

Wherever DC UPS systems are critical to operations, wipos PLAN provides transparency and security:

Production facilities: Material handling and conveyor systems, robot cells, printing and marking systems

Energy & Utilities: Grid monitoring, measurement and alarm systems, backup power supply

Process industry: material processing, welding and soldering processes, spinning and cutting systems

IT & Communication: Data centers, distribution cabinets, telecommunications nodes, CCTV and surveillance systems 

Building and infrastructure technology: Emergency and safety lighting, access control, building automation, fire protection and alarm systems

Download wipos PLAN

Technical details

  • Platform: PC software for Windows-based systems
  • Interfaces: Modbus/RTU via USB interface or terminal connection of the wipos UPS20 series
  • Functions: Parameterization, monitoring, event log, measurement recording, export function (.csv)
  • Documentation: Detailed specification and user documentation in the download area of the product page

USE WIPOS PLAN FOR YOUR DESIGN NOW

Take advantage of a central control & monitoring software for your DC UPS applications – from commissioning through ongoing operation to preventive maintenance.

* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call

Our eShop has moved

Our website and eShop are now combined on one platform. Product information and shop features are now available directly here. Use the search or select a product category.

Already have a customer account? Please follow the instructions when signing in.

Need assistance? Contact our eShop support team by email at ebusiness@wieland-electric.com.