DIMMABLE LIGHTING CABLING FOR RETAIL SALES AREAS (DALI / 1–10 V)
Dimmable lighting enables flexible retail concepts — from atmospheric product presentation to energy-efficient operation. Pluggable cabling with DALI or 1–10 V control allows fast adjustments without complex rewiring.
TYPICAL REQUIREMENTS
ON THE SALES FLOOR
- Flexible adjustment of light levels to daylight and usage
- Different lighting scenes for product presentation and promotions
- Centralized or zoned control of the lighting
- Easy adaptation during remodels or when fixture positions change
- High operational reliability in ongoing retail operations
Figure: Pluggable wiring for dimmable lighting with flat cable and DALI or 1–10 V control.
SYSTEM SETUP AT A GLANCE
The lighting supply is provided via a pluggable flat cable as the power infrastructure.
Luminaires are connected using pluggable connectors and controlled via DALI or 1–10 V interfaces. This allows light levels to be adjusted flexibly and luminaires to be easily repositioned or replaced.
IN EVERY SALES-FLOOR AREA
- Central power supply via pluggable flat cable
- Pluggable luminaire connections with integrated dimming interface
- DALI or 1–10 V control for lighting regulation
- Flexible adjustment of light levels without rewiring
- Modular expansion for changing requirements
TYPICAL APPLICATION AREAS
- Sales areas in supermarkets & specialty stores
- Promotional and campaign areas
- Shop-in-shop concepts
- Presentation and product staging areas
ADVANTAGES AT A GLANCE
✅ Flexible adjustment of light levels
For optimal product presentation and atmosphere
✅ Dimmable lighting with DALI or 1–10 V
For precise, zoned lighting control
✅ Modular installation with pluggable components
Enables quick adjustments during remodels
✅ High operational reliability in continuous operation
Thanks to industrially pre-assembled system solutions
✅ Simple expansion and retrofitting
Without intervention in the existing infrastructure
✅Extended inspection intervals – from 2 to 4 years
Thanks to a permanently installed, standards-compliant electrical infrastructure
THE RIGHT COMPONENTS FOR DIMMABLE LIGHTING ON THE SALES FLOOR
Industrially pre-assembled gesis® system components
DISTRIBUTION OPTIONS
Pluggable connection solutions for dimmable luminaires with a DALI or 1–10 V interface.
EXPANSION & CONTROL COMPONENTS
Components for interfacing with lighting controls or building systems—pluggable and extensible modular system.
Practical example: Outdoor and seasonal lighting
Outdoor lighting, advertising installations, and seasonal installations can also be implemented with pluggable systems.
RST® connectors with a high degree of protection enable safe lighting installation even under harsh operating conditions.
Part of a holistic
retail system architecture
This application is part of Wieland's pluggable shop installation.
All solutions—from power distribution to shelf and media supply to lighting—are based on a shared, modular system architecture for sales floors.