POWER DISTRIBUTION FOR DISPLAY FURNITURE
Media shelves and display furniture require structured power distribution for multiple devices. A structured, pluggable power distribution ensures clarity, operational safety, and standards-compliant electrification – even with frequent device changes.
TYPICAL REQUIREMENTS
FOR MEDIA TABLES AND DISPLAY FURNITURE
- Power supply for many electrical devices directly at the presentation area
- Clear arrangement of sockets without cable clutter
- High operational safety in continuous and demonstration operation
- Protection of sensitive devices against overvoltage
- Easy adaptation for device changes or modifications
Figure: Pluggable power distribution with multiple socket outlets and integrated overvoltage protection for media shelves and tables.
SYSTEM SETUP AT A GLANCE
The power supply is provided via pluggable multiple socket outlets, which are modularly interconnected.
The cabling is pre-assembled and pluggable in accordance with DIN EN 61535. Optional, overvoltage protection modules can be integrated to reliably protect connected devices.
IN EVERY MEDIA SHELF AND TABLE
- Pluggable multiple socket outlets for supplying power to electrical devices
- Modular connection of the sockets for flexible arrangement
- Optionally expandable Class 3 surge protection
- Standards-compliant, pluggable connections in accordance with DIN EN 61535
- Flexible expansion or adaptation without rewiring
TYPICAL APPLICATION AREAS
- Media and electronics departments in retail
- Presentation areas and demonstration zones
- Media tables and promotional areas
ADVANTAGES AT A GLANCE
✅ Modular installation without rewiring
For quick adjustments in the presentation area
✅ Clear and well-organized socket layout
Instead of uncontrolled daisy-chaining of multiple socket outlets
✅ High operational reliability in continuous operation
Through standards-compliant, pluggable connections
✅ Integrable overvoltage protection
To protect sensitive electrical devices
✅ Easy retrofitting and expansion
When devices change or product range adjustments occur
✅ Extended inspection intervals – from 2 to 4 years
Through a permanently installed, standards-compliant electrical infrastructure
THE RIGHT COMPONENTS FOR MEDIA SHELF & TABLE
Industrially pre-assembled gesis® system components
DEVICE SOCKETS
Pluggable multiple socket outlets for structured power supply to presentation devices.
Modularly extendable and optional with overvoltage protection.
SURGE PROTECTION
Reliably protects connected devices against voltage spikes – easily integrable into the Wieland power strips.
Part of a holistic
retail system architecture
This application is part of Wieland's pluggable shop installation.
All solutions – from power distribution to shelf and media supply through to lighting – are based on a common, modular system architecture for retail spaces.