POWER SUPPLY FOR HIGH-POWER EQUIPMENT IN RETAIL SALES AREAS
Retail environments require flexible power supply for high-power equipment that frequently changes location. A pluggable, decentralized power distribution system enables the safe supply to loads with increased energy demand directly on the sales floor – flexibly adaptable to evolving space and assortment concepts.
TYPICAL REQUIREMENTS
ON THE SALES FLOOR
- Supplying high-power loads with higher connection ratings
- Flexible provision of power in changing sales areas
- Decentralized protection of individual circuits and equipment groups
- Structured power distribution instead of makeshift cabling
- Safe installation during live operation without extensive modifications
Figure: Pluggable, decentralized power distribution with flat cable, system distributors, and pluggable outgoing circuits for loads on the sales floor.
SYSTEM ARCHITECTURE
AT A GLANCE
Power is supplied via a flat cable that serves as a continuous power infrastructure on the sales floor.
High-power loads are flexibly connected and protected in a decentralized manner via preassembled adapters and distribution boxes. The power distribution is pluggable in accordance with DIN EN 61535 and is part of the fixed installation.
IN EVERY SALES FLOOR AREA
- Continuous flat cable for power distribution
- System distributors with decentralized protection for higher electrical loads
- Pluggable outgoing circuits for flexible connection of loads
- Power tapping at any position along the sales floor
- Modular expansion or adaptation without rewiring
TYPICAL APPLICATION AREAS
- Electrical specialty stores
- DIY stores
- Specialty stores with large appliances
- Sales areas with changing equipment groups
- Promotional and presentation areas with high connection power
ADVANTAGES AT A GLANCE
✅ Pluggable power distribution for higher electrical loads
Ensures safe and reliable power supply for high-power loads.
✅ Power tapping at any position
Along the sales floor without additional installation work
✅ Local protection of individual circuits
For increased operational safety and limited fault impact
✅ Modular installation without rewiring
Thanks to industrially preassembled system components
✅ High operational reliability during live operation
Thanks to standards-compliant, pluggable power distribution in accordance with DIN EN 61535
✅ Extended inspection intervals – from 2 to 4 years
Thanks to a permanently installed, standards-compliant electrical infrastructure
THE RIGHT COMPONENTS
FOR HIGHER ELECTRICAL LOADS ON THE SALES FLOOR
Industrially preassembled gesis® system components
FLAT CABLE AS POWER INFRASTRUCTURE
Pluggable flat cable for flexible power distribution on the sales floor. It serves as a continuous power infrastructure and enables power taps at any position.
DISTRIBUTION BOX WITH DECENTRALIZED PROTECTION
Distribution Box for safe power distribution to high-power loads. With decentrally protected outgoing circuits for defined load areas on the sales floor.
DEVICE OUTLETS & PLUGGABLE OUTGOING CIRCUITS
Pluggable power strips and distribution blocks for flexible connection of loads. Optional, extendable with Class 3 overvoltage protection.
Part of a holistic
retail system architecture
This application is part of Wieland’s pluggable shop installation.
All solutions — from power distribution to shelving and media supply to lighting — are based on a shared, modular system architecture for sales floors.