POWER SUPPLY FOR SHELVING SYSTEMS

Modular power supply for retail shelving – flexibly installed, locally protected, and always adaptable.

Retail shelving requires reliable power without limiting flexibility in the sales area. A structured plug-in shelf cabling enables short adjustment times and safe operation – even with frequent remodels.

Typical requirements 
In the shelving area

  • Supplying devices directly within the retail shelf
  • Local protection of individual shelf sections
  • High flexibility during shelf remodels and assortment changes
  • Clear structure of power distribution in the sales area
  • Minimizing downtime during ongoing operations

Figure: Example of a plug-in shelf cabling with decentralized protection, flexible cable routing, and integrated overvoltage protection.

SYSTEM STRUCTURE AT A GLANCE

The power supply for the retail shelves is provided via a decentralized subdistribution unit, the gesis® WIV. From there, the energy is modularly distributed to individual shelves or shelf levels. The cabling is pluggable using pre-assembled gesis® CLASSIC installation cables and distribution blocks.

IN EVERY SHELVING AREA

  • Plug-in subdistribution for local protection
  • Modular branching for individual shelves or shelf levels
  • Add-on Class 3 surge protection
  • Flexible expansion or adaptation without re-cabling

TYPICAL APPLICATION AREAS

  • Supermarkets & hypermarkets
  • DIY and specialty stores
  • Shop-in-shop concepts
  • Pop-up stores

BENEFITS AT A GLANCE

✅ Decentralized protection of individual shelf sections

For high operational reliability and limited fault impact

✅ High flexibility in power distribution

Through modular, pluggable system components

✅ Clear structures for greater safety

Thanks to clear power distribution directly in the shelving area

✅ Fast adaptation, simple retrofitting and expansion

Without intervention in the existing installation

✅ Expandable Class 3 overvoltage protection

Reliably protects connected devices during ongoing operation

✅ Extended inspection intervals – from 2 to 4 years

Through a permanently installed, standards-compliant electrical infrastructure

Request shelving system consultation

THE RIGHT COMPONENTS FOR SHELF CABLING

Industrially pre-assembled gesis® system components 

PLUGGABLE SUBDISTRIBUTION

Pluggable subdistribution units gesis® WIV for wall or shelf mounting with integrated protective devices.
They enable decentralized protection directly in the sales area.

Learn more

PLUGGABLE DISTRIBUTION BLOCKS

Distribution blocks for the flexible distribution of phase conductors to individual shelves or shelf levels – pluggable with no additional installation effort.

PLUGGABLE SURGE PROTECTION

Pluggable surge protection for safeguarding connected devices. Easy to integrate and ideal for sensitive equipment in retail shelving.

Part of a holistic 
retail system architecture

This application is part of Wieland’s pluggable shop installation.
All solutions—from power distribution to shelf and media supply to lighting—are based on a common, modular system architecture for retail spaces.

To the retail overview page

Planning certainty from the outset

Need more information? 
Contact our specialists.

Our pluggable system solutions support you from planning to implementation—including clear structure, quick installation, and easy expansion.

Call now at: +49 951 9324 996

Request consultation
Callback – Service

Avoid waiting on hold.
Our experts will call you.

  1. Fill out the form
  2. Specify preferred time
  3. Receive a call from our experts
Schedule a call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorServices for machine safetySoftware & AppsInfoportalDownloads
Training
BackTrainingSeminarsWebinarsWhitepaperInhouse Trainings
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals