Video TUTORIAL for flat cables

GESIS® NRG 2.5/4 mm2  

Flexible use, simple adaptations, easy assembly. Our flat cables save time, whether it is during planning or at future change of use.

GESIS® NRG 5G2.5/4 MM2 – BLACK/GREEN

This flat cable variant is ideal for the decentralized supply of floor tanks or switched lighting is available in two colors in order to be able to reliably differentiate between different networks during installation and later modifications, for example. It is available with 2.5 or 4 mm2 conductor cross-section in the same cable profile, so that the flat cable adapters can be used on all variants. The phase position of the 3-pole, 1-phase, pluggable feeder can be changed at any time without moving it. In this way, unbalanced loads can be quickly eliminated and luminaires can be assigned to new groups.

Click on the pulsating points in the picture to start the videos. 

GESIS® NRG 5G2.5/4 MM2 – BLUE

For single-phase dimming applications (1-10 V or DALI) or SMI sun protection controls. The control signal is routed in parallel to the supply and tapped together with a 5-pole adapter. This results in clear structures and saves installation and maintenance costs. The color of the cables makes them clearly distinguishable from the flat cable variants for pure power supply.

Click on the pulsating points in the picture to start the videos. 

GESIS® NRG 5G2.5/4+2x1.5 MM2Green

Building automation is becoming increasingly decentralized. In order to be able to implement clear structures and quick installation here as well, a three-phase power supply is combined with the KNX building bus system in the 7-pole flat cable gesis® NRG SELV in one cable. Energy or the bus signal can then be very easily and quickly tapped at any position with 1/3 phase.

Click on the pulsating points in the picture to start the videos. 

GESIS® NRG 5G2.5/4+2x1.5 MM2BLACK

In extensive rooms it is recommended to use the 7-pole flat cable gesis® NRG SIGNAL to supply the dimmable lighting (1-10 V or DALI). Thanks to the 3-phase supply the voltage drop can be reduced to an acceptable level even with long cables. At any position only energy, only the control signal or both together can be tapped via a corresponding flat cable adapter.

Click on the pulsating points in the picture to start the videos. 

related Products

gesis® NRG 5G10 mm2
gesis® NRG 5G2,5/4 mm2
contact
Do you need further information?
 Please contact our experts

call: +49 951 9324 996

send request
callback service
Don’t be put on hold. 
Our experts will call you.
  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorServices for machine safetySoftware & AppsInfoportalDownloads
Training
BackTrainingSeminarsWebinarsWhitepaperInhouse Trainings
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals