DECENTRALIZED ENERGY DISTRIBUTION

The next generation of power distribution technology for factory automationlogistics centers, and airport baggage handling systems.

HIGH PERFORMANCE – EASY AND FAST ERROR FREE INSTALLATION

Smart factory and conveyor automation solutions require innovative installation systems, especially for power distribution.  The machines of the future will have a more integrated design that will require an adaptable, decentralized power network.  With the podis® energy bus system, we offer you an integrated solution for the distribution of energy in conveying/logistics centers and industrial plants.  It includes supply and distribution modules, maintenance switches, fixed and pluggable power feeds, pre-assembled cable harnesses, and a comprehensive range of accessories.

TIME SAVING
No wire preparation or metal conduit required
FLEXIBLE
Easily expanded or changed at any time
SAFE
Permanent, maintenance free electrical connections

CENTRALIZED VERSUS DECENTRALIZED ELECTRICAL INSTALLATION

CENTRALIZED installation
– current practice 

Centralized power and control electrical installation has been state of the art for many decades. It has served its purpose well in industrial automation. Its features include control cabinets filled with controllers, power distribution components, circuit breakers and motor starters or frequency inverters with extensive use of electrical conduit and point to point wiring between the control cabinets, power distribution panels, and the individual drives as well as the sensors in the system or the machine. In large and complex systems, this results in miles of metal conduit and junction boxes requiring time-consuming wire termination and installation. When system expansion or additional functionality is required, this creates the need for more control cabinet volume and even more conduit in an already crowded electrical environment.

Features of central installation:

  • Time-consuming planning and design
  • Large control cabinets
  • Long. multiple conduit runs
  • Many hand wired junction boxes
  • Extensive commissioning and trouble shooting time
  • Costly expansions
Centralized Power Distribution

DECENTRALIZED INSTALLATION - THE SMART SOLUTION 

The backbone of the podis® system includes a flexible three phase power distribution bus  whichis approved for use in exposed locations (TC-ER rated). It installs quickly and error free with connection modules and integrated cable assemblies to motor starters or other energy consumers in typical factory or logistics environments.  Wiring time, commissioning and electrical layout time is drastically reduced.  

Advantages of decentralization:

  • Simple project planning and design
  • Short installation times
  • Fast commissioning
  • Easy retrofitting, modification and expansion
  • Easy plug and play technology
  • Low maintenance and servicing
Dezentrale Installation

FLEXIBLE BUS SYSTEM

The podis® power bus is the innovative solution in decentralized power distribution. The system includes feeder and distributor modules, service switches, fixed and plug-in power branches, pre-assembled cable sets and a wide range of accessories.

DOWNLOADS

FOCUS MACHINE - Brochure

0433.1 | 6 MB

POWER DISTRIBUTION - podis® 5G6 - Flyer

0835.1 | 525 KB

HIGH CURRENT - podis® 5G16 - Flyer

0836.1 | 586 KB

contact

Do you need further information?
Please contact our experts

call: +49 951 9324 995

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals