Pre-assembled cables M8/M12

saris

The pre-assembled cables with molded M8 and M12 connectors offer the ideal solution for passive field installation. The large number of possible head combinations offers an almost boundless variety of installation topologies.

Features:
• Simple and intuitive operation
• Tested and certified products
• Quick and safe thanks to pre-assembled components
• High drag chain suitability and oil resistance of cables

Pre-assembled cables with valve connectors

saris

Pre-assembled valve connectors are available in all models. The robust design guarantees enduring usability.

Features:
• In models A, AD, B, BI, C and CI
• Captive seal and fixation screw
• With integrated labeling strip
• With printed circuit diagram

Field-wireabled connectors M8/M12

saris

The M8/M12 connectors are also available field-wireabled. Cables can be connected quickly and safely with IDC termination.

Features:
• Mechanical coding eliminates mismating
• High IP65/67 protective class for use in rough conditions
• Quick and safe connection thanks to reliable IDC termination technology,
  now also for shielded cables

M8/M12 distributors

saris

The distributor of the M8/M12 field installation program makes decentralized installation child‘s play. The installation effort is significantly reduced by replacing cables laid in parallel with just one single main cable.

Features:
• Decentralized field installation
• Defined and standardized interfaces
• Quick and safe installation thanks to pre-assembled components
• With main cable, M12/M16 connection, also available with a connection
  that can be assembled